Knowledge Search
Download document () of 20
We make what matters work*

300243

Eaton 01.E Pressure Filter Elements, 01.E 360.6VG.HR.E.P.-, 6 VG, Glass fiber fleece (VG), Nitrile, 232 psi (16 Bar), Size: 360

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
300243
Product Length/Depth
310 mm
Product Weight
0.92 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3968
ISO3723
ISO16889
ISO2942
ISO3724
ISO2941
ISO2943

Product specifications

Filter element type
Pressure filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
360
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.