Download document () of 20
We make what matters work*

300296
CDWA-01/3c

Eaton Moeller series xComfort - Sensors. Door/Window sensor, Grey

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
300296
EAN
9010238110427
Product Length/Depth
103 mm
Product Height
29 mm
Product Width
19 mm
Product Weight
0.04 kg
Compliances
RoHS conform

Product specifications

Type
Sensor
Features
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Color
Gray
Power supply
Battery
Degree of protection
IP20
Sensor type
Window contact
Mounting method
Flush mounted (plaster)
Surface mounting
Model
Other
Number of inputs (binary)
0
RAL-number (Akin)
7011

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.