Knowledge Search
Download document () of 20
We make what matters work*

300300

Eaton 01.E Return line Filter Element, 01.E 950.10VG.10.S.P.-, 10 VG, Glass fiber fleece (VG), 145 psi (10 Bar), Size:

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
300300
Product Length/Depth
350 mm
Product Weight
2.988 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO2942
ISO2941
ISO3723
ISO3968
ISO16889
ISO2943

Product specifications

Filter element type
Return-line filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
950
Retention rating
10.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.