Download document () of 20
We make what matters work*

300311

Eaton Moeller series xComfort - Go wireless packages. Wireless xComfort Bridge package, 3 Smart Dimming Plug-In Adapters, 0-250W, 230VAC, R/L/C/LED, Schuko, Traffic white

General specifications

Product Name
Eaton Moeller series xComfort dimming package
Catalog Number
300311
EAN
9010238112322
Product Length/Depth
285 mm
Product Height
81 mm
Product Width
107 mm
Product Weight
0.535 kg
Compliances
RoHS conform

Product specifications

Features
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Actuation function
Dimming
Bus system product type
Actuator
Frequency rating - max
50 Hz
Frequency rating - min
50 Hz
Output power - max
250 W
Output power - min
0 W
Fitted with:
Bus connection
LED indication
Switching power LED - max
300 W
Voltage rating - max
253 V
Voltage rating - min
196 V
Width in number of modular spacings
0
Power supply
Mains
Color
Traffic white (RAL 9016)
Number of outputs
1
Degree of protection
IP20
Load type
Universal and LED retrofit
Model
Dimming actuator
Mounting method
Plugged-in
Socket outlet
Suitable for
Constant current
Constant voltage

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.