Download document () of 20
We make what matters work*

300332

Eaton Moeller series xComfort - Wireless switches. Mounting Plate, 55x55mm, instal. Box

General specifications

Product Name
Eaton Moeller series xComfort wireless switch mounting
Catalog Number
300332
EAN
9010238113176
Product Length/Depth
70 mm
Product Height
18.5 mm
Product Width
70 mm
Product Weight
0.009 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Accessory/spare part type
Supporting plate
Accessory
Bus system product type
Accessory
Mounting method
Flush mounting

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.