Download document () of 20
We make what matters work*

300372

Eaton xEnergy Main LV systems LV switchgear. Closed glazed add on cover IZM63

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
300372
EAN
9010238118829
Product Length/Depth
88 mm
Product Height
463 mm
Product Width
422 mm
Product Weight
5.8 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
Degree of protection
IP55
NEMA 4X
Material
Other
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.