Knowledge Search
Download document () of 20
We make what matters work*

300526

Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.40G.16.S.P, 40 G,Stainless steel wire mesh, Nitrile, 2320 psi (160 Bar), Size: 330

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300526
Product Length/Depth
273 mm
Product Weight
1.12 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
330
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.