Download document () of 20
We make what matters work*

300619

Eaton Moeller series xComfort - Sensors. Adhesive Strips - for Door/Window sensor

General specifications

Product Name
Eaton Moeller series xComfort - Sensors
Catalog Number
300619
EAN
9010238119826
Product Length/Depth
50 mm
Product Height
2 mm
Product Width
9 mm
Product Weight
0.35 g
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Bus system product type
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.