Download document () of 20
We make what matters work*

300653

Eaton Moeller series xComfort - Go wireless packages. Bedroom switching point package, preconfigured

General specifications

Product Name
Eaton Moeller series xComfort switching package
Catalog Number
300653
EAN
9010238124301
Product Length/Depth
55 mm
Product Height
75 mm
Product Width
86 mm
Product Weight
0.125 kg
Compliances
RoHS conform

Product specifications

Used with
55 mm (Universal) pushbutton
Features
Radio frequent bidirectional
Bus system operating type
xComfort
Radio frequent
Actuation function
Switching
Bus system product type
Packaged Units
Built-in installation box depth - min
18 mm
Number of gangs (rocker)
1
Number of inputs (binary)
0
Number of switching contacts - max
1
Rated operating voltage (Ue) - max
253 V
Rated operating voltage (Ue) - min
196 V
Amperage rating
10 A
Fitted with:
Bus connection
LED indication
Switching current - max
10 A
Switching power - max
2300 W
Width in number of modular spacings
3
Output power
2300 W
Power supply
Battery
Mains
Degree of protection
IP20
Mounting method
Flush mounting
Flush mounted (plaster)
Surface mounting
Suitable for
C-load
Power consumption
0.325 W

Export product specification