Knowledge Search
Download document () of 20
We make what matters work*

300817
04.PI 3105.10VG.16.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 3105.10VG.16.E.0, 10 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size:3105

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300817
Product Length/Depth
95 mm
Product Weight
0.15 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3105
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification