Knowledge Search
Download document () of 20
We make what matters work*

300820

Eaton Easy-Fit Exchange Filter Elements, 04.PI 3211.10VG.HR.E.O, 10 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size: 3211

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300820
Product Length/Depth
290 mm
Product Weight
0.444 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3724
ISO3968
ISO2942
ISO2941
ISO3723
ISO16889
ISO2943

Product specifications

Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
3211
Retention rating
10.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.