Knowledge Search
Download document () of 20
We make what matters work*

300822

Eaton Easy-Fit Exchange Filter Element, 04.PI 4130.25VG.16.E.O, 25 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size:4130

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300822
Product Length/Depth
258.5 mm
Product Weight
0.72 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
4130
Retention rating
20.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.