Knowledge Search
Download document () of 20
We make what matters work*

300825
04.PI 8530.100G.16.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 8530.100G.16.E.O, 100 G Stainless steel wire mesh (G), 232 psi (16 Bar), Size:8530

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300825
Product Length/Depth
258.5 mm
Product Weight
0.7 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
100 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
8530
Retention rating
100 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.