Download document () of 20
We make what matters work*

300845

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for two 4-row KLV side by side in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV LV systems Final Distribution Boards
Catalog Number
300845
EAN
9010238124080
Product Length/Depth
120 mm
Product Height
714 mm
Product Width
714 mm
Product Weight
5.3 kg
Compliances
RoHS conform

Product specifications

Used with
Accessory consideration
KLV Accessories
Type
KLV Accessories
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.