Download document () of 20
We make what matters work*

300846

Eaton xComfort KLV LV systems Final Distribution Boards. Surface-mounted tub for two 4-row KLV among each other in the flat or super-flat version

General specifications

Product Name
Eaton xComfort KLV surface-mounting tub
Catalog Number
300846
EAN
9010238124097
Product Length/Depth
120 mm
Product Height
1428 mm
Product Width
355 mm
Product Weight
5.9 kg
Compliances
RoHS conform

Product specifications

Used with
KLV Accessories
Accessory consideration
Type
KLV Accessories
Accessory/spare part type
Mounting frame
Accessory
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.