Download document () of 20
We make what matters work*

300893

Eaton xEnergy Basic LV systems Low voltage switchgear. Surface-mounted installation distribution board with swiveling lever, IP55, HxWxD=1560x1000x270 mm

General specifications

Product Name
Eaton xEnergy Basic small distribution board
Catalog Number
300893
EAN
9010238128378
Product Length/Depth
270 mm
Product Height
1560 mm
Product Width
1000 mm
Product Weight
51.8 kg
Compliances
RoHS conform

Product specifications

Type
Basic device
Features
EMC-version
Enclosure material
Steel
Built-in height
1060 mm
Built-in width
1000 mm
Built-in depth
270 mm
Closure type
Other
Cover/door model
Closed
Cover/door type
Door
Double
RAL-number
9016
Width in number of modular spacings
46
Color
White
Number of rows
9
Degree of protection
IP55
Functions
Extension possible
Basic device
Sealable
Mounting method
Surface mounted (plaster)
Internal depth
265 mm
Number of openings for socket outlets
0

Export product specification