Knowledge Search
Download document () of 20
We make what matters work*

300907

Eaton Easy-Fit Exchange Filter Element, 03.2.90.6VG.16.E.P, 6 VG, Glass fiber fleece (VG), 232 psi (16 Bar), Size:90

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300907
Product Length/Depth
150 mm
Product Weight
0.34 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
6 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
90
Retention rating
7.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.