Download document () of 20

300948

Eaton xEnergy Basic LV systems Low voltage switchgear. Front plate screwed, for HxW=200x600mm, with 45mm cut-out for devices, incl. sealing option

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
300948
EAN
9010238136755
Product Length/Depth
20 mm
Product Height
200 mm
Product Width
520 mm
Product Weight
1.12 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Number of height units
0
Suitable for enclosure building width
600 mm
Surface finishing
Powder coating
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.