Knowledge Search
Download document () of 20
We make what matters work*

300962

Eaton Easy-Fit Exchange Filter Elements, 03.RL 330.10P.16.S.P, 10 P, Paper (P), Nitrile, 232 psi (16 Bar), Size: 330

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
300962
Product Length/Depth
325 mm
Product Weight
1.1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO3723
ISO2942
ISO3724
ISO2941
ISO3968
ISO16889
ISO2943

Product specifications

Filter fineness
10 P
Filter media type
Paper (P)
Sealing material
Nitrile
Nominal size
330
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.