Download document () of 20
We make what matters work*

300993

Eaton xEnergy Light LV systems LV switchgear. Blow-out protection for PSL fixed 4polig

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
300993
EAN
9010238138643
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Red
Load capacity - max
50 kg
RAL-number
0
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
600 mm
Material
Other
Model
Profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.