Knowledge Search
Download document () of 20
We make what matters work*

300DC

Eaton Crouse-Hinds series offset conduit nipple, Rigid/IMC, Zinc die cast, 1/2"

General specifications

Product Name
Eaton Crouse-Hinds series offset conduit nipple
Catalog Number
300DC
UPC
784564133007
Product Length/Depth
3.24 in
Product Height
0.95 in
Product Width
1.67 in
Product Weight
0.24 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC

Product specifications

Conduit type
Rigid/IMC
Trade size
1/2"
Material
Zinc die cast

Export product specification