Knowledge Search
Download document () of 20
We make what matters work*

300P09C

Eaton Bussmann series low voltage british standard fuse, 300A, AC 600 V, DC 250 V, HRCII-MISC, 59 x 136 mm, gL/gG, CSA

General specifications

Product Name
Eaton Bussmann series low voltage british standard fuse
Catalog Number
300P09C
UPC
051712551182
EAN
5027590081290
Product Length/Depth
59 mm
Product Height
59 mm
Product Width
136 mm
Product Weight
579 g
Compliances
RoHS Compliant

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.