Download document () of 20
We make what matters work*

301036

Eaton xEnergy Light LV systems LV switchgear. Empty section cover, SL sice 00, W=50mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301036
EAN
9010238138704
Product Length/Depth
670 mm
Product Height
50 mm
Product Width
120 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

RAL-number
7035
Color
Gray
Material
Plastic
Mounting position
In the field
Model
Cover

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.