Download document () of 20
We make what matters work*

301041
XLNHNA6

Eaton xEnergy Light LV systems LV switchgear, mounting kit for NZM adapter W600

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301041
EAN
9010238138728
Product Length/Depth
650 mm
Product Height
200 mm
Product Width
400 mm
Product Weight
7.45 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Zinc

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.