Knowledge Search
Download document () of 20
We make what matters work*

301049
04.PI 4208.25VG.HR.E.O

Eaton Easy-Fit Exchange Filter Element, 04.PI 4208.25VG.HR.E.O, 25 VG, Glass fiber fleece (VG), 2320 psi (160 Bar), Size:4208

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301049
Product Length/Depth
173 mm
Product Weight
0.38 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Exchange filter elements
Filter fineness
25 VG
Filter media type
Glass fiber fleece (VG)
Nominal size
4208
Retention rating
20.0 µm
Delta P resistance
2320 psi (160 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.