Knowledge Search
Download document () of 20
We make what matters work*

301064

Eaton Easy-Fit Exchange Filter Elements, 05.9600.3VG.10.E.P.16, 3 VG, Glass fiber fleece (VG), Nitrile, 145 psi (10 Bar), Size: 9600

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
301064
Product Length/Depth
440 mm
Product Weight
1.26 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2942
ISO3968
ISO2941
ISO3723
ISO3724
ISO16889
ISO2943

Product specifications

Filter fineness
3 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
9600
Retention rating
5.0 µm
Delta P resistance
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.