Download document () of 20
We make what matters work*

301116

Eaton xEnergy Light LV systems LV switchgear. NZM adapter space-holder for NZM4

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301116
EAN
9010238138766
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
1.05 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
50 kg
RAL-number
7035
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.