Download document () of 20
We make what matters work*

301155

Eaton xEnergy Light LV systems LV switchgear. Terminal Separation cover NZM4 Adapter, connection expansion

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301155
EAN
9010238138797
Product Length/Depth
500 mm
Product Height
300 mm
Product Width
200 mm
Product Weight
0.3 kg
Compliances
RoHS conform

Product specifications

Color
Gray
Load capacity - max
50 kg
RAL-number
7035
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Model
Fastening profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.