Download document () of 20
We make what matters work*

301276

Eaton xEnergy Light LV systems LV switchgear, Mounting brackets for NZM an NH shrouding Kit

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301276
EAN
9010238138827
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.26 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.