Download document () of 20
We make what matters work*

301282

Eaton xEnergy Light LV systems LV switchgear. Front plate, blind, H x W = 500 x 1000 mm

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
301282
EAN
9010238138872
Product Length/Depth
1050 mm
Product Height
40 mm
Product Width
550 mm
Product Weight
3.85 kg
Compliances
RoHS conform

Product specifications

Number of height units
550
Suitable for enclosure building height
1400 mm
Suitable for enclosure building width
1000 mm
Surface finishing
Powder coating
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.