Knowledge Search
Download document () of 20
We make what matters work*

301710

Eaton OP Clogging Indicator, OP.1,2.G.1.P.-.-, Nitrile, 914 psi (63 Bar), Visual

General specifications

Product Name
Eaton OP Clogging Indicator
Catalog Number
301710
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
60 mm
Product Weight
0.9 kg
Compliances
Electrical indicators (OE) Ingress protection IP 65

Product specifications

Connection type
G 1/4" threaded
Filter type
Clogging indicator
Material
Aluminum
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Specification
Standard
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-25 °C
Operating pressure - max
914 psi (63 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.