Knowledge Search
Download document () of 20
We make what matters work*

301721
O.INDICATOR

Eaton O Clogging Indicator, O.INDICATOR, Nitrile, 145 psi (10 Bar)

General specifications

Product Name
Eaton O Clogging Indicator
Catalog Number
301721
Product Length/Depth
45 mm
Product Weight
0.06 kg
Compliances
Electrical indicators (E) Ingress protection IP 65

Product specifications

Filter type
Clogging indicator
Application
Wide range of clogging indicators for hydraulic and lubrication systems
Code stamp
None
Indicator type
Visual
Sealing material
Nitrile
Operating temperature - max
80 °C
Operating temperature - min
-20 °C
Operating pressure - max
145 psi (10 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.