Download document () of 20
We make what matters work*

302042

Eaton xEnergy Light LV systems LV switchgear, Mounting brackets DIN-Rail

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
302042
EAN
9010238154315
Product Length/Depth
100 mm
Product Height
60 mm
Product Width
50 mm
Product Weight
0.26 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.