Download document () of 20
We make what matters work*

302044

Eaton xEnergy Light LV systems LV switchgear, Mounting brackets for SASY60i horizental

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
302044
EAN
9010238154339
Product Length/Depth
233 mm
Product Height
30 mm
Product Width
43 mm
Product Weight
0.32 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.