Download document () of 20
We make what matters work*

302050

Eaton Moeller series NZM electronic accessory, Communication module, RJ45, ProfiNet

General specifications

Product Name
Eaton Moeller series NZM electronic accessory
Catalog Number
302050
EAN
9010238154803
Product Length/Depth
123 mm
Product Height
101 mm
Product Width
35 mm
Product Weight
0.155 kg
Compliances
RoHS conform
IEC

Product specifications

Used with
NZM2(3)(4)(-4)-VX(MX)(PX)(PMX)
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
Frame
NZM…2(3)(4)-MX(VX)(PX)(PMX)…
Accessory/spare part type
Communications module
Communication and measuring function
Accessory
Power supply
9 - 30 V DC
Connection type
Pre-wired connection (communication, NZM connection)
With bolt connection
Ambient operating temperature - max
50 °C
Ambient operating temperature - min
-20 °C
Ambient storage temperature - max
85 °C
Ambient storage temperature - min
-40 °C
Fieldbus type
RJ45 Ethernet cable Cat6
Type
Communications module
Special features
  • For fieldbus connection to NZM circuit breakers.
  • The module is mounted externally near the circuit breaker.
  • For connection to Profinet IO.
  • Cannot be used with the PXR10 NZM-AX electronic trip.
Interface type (fieldbus)
Profinet IO
Power consumption
4.5 W
Terminal capacity (stranded cable)
0.5 mm² - 2.5 mm² (1x) at supply connection (uninsulated ferrule according to DIN46224 / 1)
0.5 mm² - 2.5 mm² (1x) at supply connection (insulated ferrule according to DIN46228 / 4)
0.5 mm² - 2.5 mm² (1x)
20 - 14 AWG (1x) at supply connection
Terminal capacity (solid cable)
0.5 mm² - 2.5 mm² (1x)
Participant type
Slave

Export product specification

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Authenticate Product

Enter your 16-17 digit serial number
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.