Download document () of 20
We make what matters work*

302107

Eaton xEffect SASY 60i Enclosures Switch- & Controlgear Enclosure. Terminal shroud for 1p. profile support

General specifications

Product Name
Eaton xEffect SASY 60i busbar support
Catalog Number
302107
EAN
9010238155718
Product Length/Depth
110 mm
Product Height
5 mm
Product Width
62 mm
Product Weight
0.018 kg
Compliances
RoHS conform

Product specifications

Used with
BBS-1/PR-N-PE
60 mm system
System for profile busbars
Type
  • 60 mm system
  • System for profile busbars
Features
Halogen free
Self-extinguishing acc. UL 94
Accessory/spare part type
Contact protection end piece
Accessory
Spare part
Creepage resistance
CTI 200
Color
Light gray (RAL 7035)
Functions
End shroud
Busbar support
Accessory
Temperature resistance
Up to 125 °C
Suitable for
Shrouding the busbar systems
Material
Thermoplast, silicon free, chlorine free

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.