Knowledge Search
Download document () of 20
We make what matters work*

302160
01.E 330.10VG.250.E.P.-

Eaton 01.E Return line Filter Element, 01.E 330.10VG.250.E.P.-, 10 VG Glass fiber fleece (VG), 232 psi (16 Bar), Size:330

General specifications

Product Name
Eaton 01.E Return line Filter Element
Catalog Number
302160
Product Length/Depth
305 mm
Product Weight
1.1 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
10 VG
Filter media type
Glass fiber fleece (VG)
Sealing material
Nitrile
Nominal size
330
Retention rating
10.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.