Knowledge Search
Download document () of 20
We make what matters work*

302217

Eaton 01.E Pressure Filter Elements, 01.E.240.40G.30.E.P.-, 40G, Stainless steel wire mesh (G), 435 psi (30 Bar), Size: 240

General specifications

Product Name
Eaton 01.E Pressure Filter Element
Catalog Number
302217
Product Length/Depth
230 mm
Product Weight
0.44 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO2942
ISO2943
ISO3723
ISO3724
ISO3968
ISO16889

Product specifications

Filter element type
Pressure filter elements
Filter fineness
40 G
Filter media type
Stainless steel wire mesh (G)
Sealing material
Nitrile
Nominal size
240
Delta P resistance
435 psi (30 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.