Knowledge Search
Download document () of 20
We make what matters work*

302227

Eaton Easy-Fit Exchange Filter Elements, 03.4629.25G.16.S.O, 25 G, Stainless steel wire mesh (G), 232 psi (16 Bar), Size: 4629

General specifications

Product Name
Eaton Easy-Fit Exchange Filter Element
Catalog Number
302227
Product Length/Depth
235 mm
Product Weight
0.68 kg
Compliances
ISO 4406:99
NAS 1638
Certifications
ISO2941
ISO3723
ISO3724
ISO2942
ISO3968
ISO16889
ISO2943

Product specifications

Filter fineness
25 G
Filter media type
Stainless steel wire mesh (G)
Nominal size
4629
Retention rating
25.0 µm
Delta P resistance
232 psi (16 Bar)

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.