Download document () of 20
We make what matters work*

302326

Eaton xEnergy Light LV systems LV switchgear. Terminal cover QSA size 2 xF

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
302326
EAN
9010238156647
Product Length/Depth
170 mm
Product Height
340 mm
Product Width
250 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building height
1400 mm
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
600 mm
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.