Download document () of 20
We make what matters work*

302332

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting kit Dumeco 630-1000A single, for width 600mm, grey

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302332
EAN
9010238156692
Product Length/Depth
50 mm
Product Height
399 mm
Product Width
520 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
600 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.