Download document () of 20
We make what matters work*

302341

Eaton xEnergy Basic LV systems Low voltage switchgear. Mounting kit Dumeco 630-1000A single, for width 800mm, white

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
302341
EAN
9010238156739
Product Length/Depth
50 mm
Product Height
399 mm
Product Width
720 mm
Product Weight
5.15 kg
Compliances
RoHS conform

Product specifications

Color
White
RAL-number
9016
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.