Download document () of 20
We make what matters work*

302351
CBMZ-02/31

Eaton Moeller series xComfort - Sensors. UMS cover plate 55, Pure white, gloss

General specifications

Product Name
Eaton Moeller series xComfort motion detector
Catalog Number
302351
EAN
9010238158801
Product Length/Depth
55 mm
Product Height
12 mm
Product Width
55 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Spare part
Color
White
Bus system product type
Sensor

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.