Download document () of 20
We make what matters work*

302376

Eaton Distribution parts. Busbar AUX 1p+AUX long pin

General specifications

Product Name
Eaton Distribution parts
Catalog Number
302376
EAN
9010238159341
Product Length/Depth
1000 mm
Product Height
27.5 mm
Product Width
4.5 mm
Product Weight
0.09 kg
Compliances
RoHS conform

Product specifications

Features
Insulated
Can be cut to size
Electric connection type
Pin
Cross section
4 mm²
Number of modular spacings
38
Number of phases
1
Pitch dimensions
17 mm
Rated operating voltage (Ue) - max
1500 V
Rated uninterrupted current (Iu)
32 A
Number of poles
Single-pole
Color
Grey
Suitable for
38 devices

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.