Download document () of 20
We make what matters work*

302377

Eaton Distribution parts. Busbar AUX End cap

General specifications

Product Name
Eaton Distribution parts
Catalog Number
302377
EAN
9010238159358
Product Length/Depth
6 mm
Product Height
11 mm
Product Width
6.3 mm
Product Weight
0.001 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Contact protection end piece
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.