Download document () of 20
We make what matters work*

302409

Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards. TKS Norway meter cabinet for outdoor installation, NEK-399, incl. package for 230 V TT/IT grounding system, RAL7035

General specifications

Product Name
Eaton Metering Board BI-Skap/TKS LV systems Final Distribution Boards
Catalog Number
302409
EAN
9010238160439
Product Length/Depth
265 mm
Product Height
1600 mm
Product Width
415 mm
Product Weight
35.5 kg
Compliances
RoHS conform
Certifications
IEC/EN 61439-3

Product specifications

Special features
  • Pre-wired cabinet
  • Supplied with fuse switch disconnector, Isolator, Surge protection device
  • With cable duct
Type
  • TKS Norway
  • Compact
Fitted with:
Mounting plate
Degree of protection
IP55
IK10
Number of fields
1
Number of meter cabinets
1
Number of TSG-panels
0
Application
  • Basic device
  • Outdoor
RAL-number
7035
Cover/door type
Door with 3-point-locking system and rotary-handle
Voltage rating
230 V AC
Built-in depth
220 mm
Built-in height
1600 mm
Built-in width
415 mm
Number of distributor rows
2
Color
Grey
Material
Steel plate
Aluminum, powder-coated
Other
Mounting method
Surface mounted (plaster)
Number of rows
2
Frequency rating of contacts
50 Hz
Lower connection space
With clamps
Model
1-story
Module rack type
DIN rail
Number of module space units per row
12
Protection class
I (earthed)
Protective shrouding material
Metal
Functions
Meter Cabinet
Ambient operating temperature – max
40 °C
Ambient operating temperature – min
-40 °C
Cable entry
Cable plugs and grommets at bottom of enclosure
Number of switching device panels
0

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.