Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, multimedia, 5-rows, super-flat sheet steel door WIFI
| Product Name |
Eaton xComfort KLV multimedia distribution board
|
| Catalog Number |
302423
|
| EAN |
9010238160965
|
| Product Length/Depth |
100 mm
|
| Product Height |
840 mm
|
| Product Width |
360 mm
|
| Product Weight |
6.27 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 60670-24 (GP)
IEC/EN 62208 |
| Used with |
KLV multimedia WIFI
Installation distribution boards Basic device |
| Special features |
IP30
Protection Class II
Plastic housing with Wi-Fi door, white (RAL 9016)
Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
|
| Type |
Basic device
Installation distribution boards
KLV multimedia WIFI
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK05
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
| 10.9.3 Impulse withstand voltage |
4 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Microperforated mounting plate
Cable retainer Installation instructions Wall trough 2x single-way socket outlet Device holder Spirit level for leveling 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm WIFI Door/Frame Device support rails Nail lugs |
| Cable entry postion |
Cable entries on top and bottom, side, back plate
|
| Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
28 W
|
| Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
58 W
|
| Cover/door color |
White
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Voltage rating at AC |
230 V AC
|
| Color |
Traffic white (RAL 9016)
White |
| Number of rows |
5
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Media mounting plate
|
| Degree of protection |
IK05
IP30 Other |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Without shroud for protection against accidental contact
|
| Functions |
Basic device
|
| Material |
Sheet steel, powder-coated
Polystyren (plastic) Steel plate/plastic |
| Mounting method |
Flush mounted (plaster)
DIN-compatible DIN-rail Flush mounting |
| Number of cores (dual) - max |
12
|
| Number of mountable connection strips |
12
|
| Model |
Wall-mounted distributor
|
| Mounting dimension |
Other
|