Download document () of 20
We make what matters work*

302428
KLV-60HWP-HY24-F

Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall compact distribution board, Hybrid, 5-rows, 24MU, flat sheet steel door, 60HWP-HY24-F

General specifications

Product Name
Eaton xComfort KLV hybrid distribution board
Catalog Number
302428
EAN
9010238161016
Product Length/Depth
100 mm
Product Height
840 mm
Product Width
360 mm
Product Weight
6.98 kg
Compliances
RoHS conform
Certifications
IEC/EN 62208
IEC/EN 60670-24 (PD)

Product specifications

Used with
Basic device
KLV hybrid
Installation distribution boards
Special features
  • IP30
  • Protection Class II
  • Plastic housing with Wi-Fi door, white (RAL 9016)
  • Note: To obtain protection class II, all devices installed on the mounting plate must be of the fully insulated type.
Type
  • Basic device
  • Installation distribution boards
  • KLV hybrid
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility.
10.13 Mechanical function
Meets the product standard's requirements.
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
850 °C; meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Not relevant to indoor installations.
10.2.5 Lifting
Does not apply to enclosures without lifting aids.
10.2.6 Mechanical impact
IK05
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
IP30
10.4 Clearances and creepage distances
Is the panel builder's responsibility.
10.5 Protection against electric shock
Protection class 2, therefore not applicable.
10.6 Incorporation of switching devices and components
Is the panel builder's responsibility.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Ui = 400 V AC
10.9.3 Impulse withstand voltage
4 kV
10.9.4 Testing of enclosures made of insulating material
Meets the product standard's requirements.
Fitted with:
Neutral and protective conductor terminals with KSK plug-in terminal technology
Device holder
Spirit level for leveling
Installation instructions
Cable retainer
Door/Frame
Device support rails
Hollow-wall anchor
Front cover
3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm
Mounting plate
Pre-wired power strip with 2x rotating sockets
Imprintable sheet
Microperforated mounting plate
Wall trough
Enclosure material
Plastic
Cable entry postion
Cable entries on top and bottom, side, back plate
Terminal type
Plug-in terminals
Built-in depth
80 mm
Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890)
28 W
Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890)
58 W
Closure type
Other
Cover/door color
White
Cover/door model
With notch
Cover/door type
Door
Single
RAL-number
9016
Width in number of modular spacings
12
Ambient operating temperature details
-5 °C - 40 °C
Application
Indoor
Voltage rating at AC
400 V AC
Color
Traffic white (RAL 9016)
White
Number of rows
5
Frequency rating of contacts
50 Hz
Module rack type
Rail frame / Media mounting plate
Degree of protection
IK05
IP30
Number of module space units per row
12
Protection class
II (totally insulated)
Protective shrouding material
Plastic
Functions
Extension possible
Basic device
Sealable
Material
Polystyren (plastic)
Sheet steel, powder-coated
Mounting method
DIN-rail
Hollow-wall mounting
Hollow wall
Internal depth
80 mm
PE and N terminal number and cross section
N: 2 x (2.5 mm² - 25mm²) + 14 x (0.5 mm² - 4 mm²)
N - Fi: 1 x (2.5 mm² - 25 mm²) + 7 x (0.5 mm² - 4 mm²)
PE: 2 x (2.5 mm² - 25 mm²) + 14 x (0.5 mm² - 4 mm²)
Number of openings for socket outlets
0

Export product specification