Eaton xComfort KLV LV systems Final Distribution Boards. Compact distribution board-flush mounting, Hybrid, 5-rows, 36MU, flat sheet steel door WIFI, 60UPP-W-HY36-F
| Product Name |
Eaton xComfort KLV hybrid distribution board
|
| Catalog Number |
302454
|
| EAN |
9010238161238
|
| Product Length/Depth |
100 mm
|
| Product Height |
840 mm
|
| Product Width |
360 mm
|
| Product Weight |
6.35 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC/EN 62208
IEC/EN 60670-24 (PD) |
| Used with |
Installation distribution boards
KLV hybrid WIFI Basic device |
| Special features |
|
| Type |
|
| 10.10 Temperature rise |
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
|
| 10.11 Short-circuit rating |
Is the panel builder's responsibility.
|
| 10.12 Electromagnetic compatibility |
Is the panel builder's responsibility.
|
| 10.13 Mechanical function |
Meets the product standard's requirements.
|
| 10.2.2 Corrosion resistance |
Meets the product standard's requirements.
|
| 10.2.3.1 Verification of thermal stability of enclosures |
Meets the product standard's requirements.
|
| 10.2.3.2 Verification of resistance of insulating materials to normal heat |
Meets the product standard's requirements.
|
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects |
650 °C; meets the product standard's requirements.
|
| 10.2.4 Resistance to ultra-violet (UV) radiation |
Not relevant to indoor installations.
|
| 10.2.5 Lifting |
Does not apply to enclosures without lifting aids.
|
| 10.2.6 Mechanical impact |
IK05
|
| 10.2.7 Inscriptions |
Meets the product standard's requirements.
|
| 10.3 Degree of protection of assemblies |
IP30
|
| 10.4 Clearances and creepage distances |
Is the panel builder's responsibility.
|
| 10.5 Protection against electric shock |
Protection class 2, therefore not applicable.
|
| 10.6 Incorporation of switching devices and components |
Is the panel builder's responsibility.
|
| 10.7 Internal electrical circuits and connections |
Is the panel builder's responsibility.
|
| 10.8 Connections for external conductors |
Is the panel builder's responsibility.
|
| 10.9.2 Power-frequency electric strength |
Ui = 400 V AC
|
| 10.9.3 Impulse withstand voltage |
4 kV
|
| 10.9.4 Testing of enclosures made of insulating material |
Meets the product standard's requirements.
|
| Fitted with: |
Neutral and protective conductor terminals with KSK plug-in terminal technology
WIFI Door/Frame Spirit level for leveling 3D adjustment element for mounting designed to adjust the mounting depth by up to 18 mm Nail lugs Imprintable sheet 1x single-way socket outlet Cable retainer Device holder Installation instructions Microperforated mounting plate Device support rails Front cover Wall trough Mounting plate Pre-wired power strip with 2x rotating sockets |
| Enclosure material |
Plastic
|
| Cable entry postion |
Cable entries on top and bottom, side, back plate
|
| Terminal type |
Plug-in terminals
|
| Built-in depth |
80 mm
|
| Heat diss. ambient 35°C delta T:20°C flush mount individ. encl. top(IEC 60890) |
28 W
|
| Heat diss. ambient 35°C delta T:35°C flush mount individ. encl. top(IEC 60890) |
58 W
|
| Closure type |
Other
|
| Cover/door color |
White
|
| Cover/door model |
With notch
|
| Cover/door type |
Door
Single |
| RAL-number |
9016
|
| Width in number of modular spacings |
12
|
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Voltage rating at AC |
400 V AC
|
| Color |
Traffic white (RAL 9016)
White |
| Number of rows |
5
|
| Frequency rating of contacts |
50 Hz
|
| Module rack type |
Rail frame / Media mounting plate
|
| Degree of protection |
IP30
IK05 |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|
| Functions |
Basic device
Extension possible Sealable |
| Material |
Polystyren (plastic)
Sheet steel, powder-coated |
| Mounting method |
Flush mounted (plaster)
Flush mounting DIN-rail |
| Internal depth |
80 mm
|
| PE and N terminal number and cross section |
N: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²)
PE: 4 x (2.5 mm² - 25 mm²) + 28 x (0.5 mm² - 4 mm²) |
| Number of openings for socket outlets |
0
|