Eaton xComfort KLV LV systems Final Distribution Boards. Hollow wall boxh 5-row, form of delivery for projects
| Product Name |
Eaton xComfort KLV project delivery form
|
| Catalog Number |
302467
|
| EAN |
9010238161320
|
| Product Length/Depth |
90 mm
|
| Product Height |
825 mm
|
| Product Width |
345 mm
|
| Product Weight |
1.84 kg
|
| Compliances |
Conform
RoHS conform |
| Certifications |
IEC/EN 62208, IEC/EN 60670-24 (PD)
|
| Used with |
Installation distribution boards
Basic device KLV for projects |
| Special features |
|
| Type |
|
| Accessory/spare part type |
Other
Accessory |
| Fitted with: |
Empty wall trough
Spirit level for leveling Hollow-wall anchor Installation instructions Gland plate slider |
| Frequency rating |
50 Hz
|
| Color |
White
White (RAL 9016) |
| Degree of protection |
IK05 (impact resistance)
IP30 |
| Ambient operating temperature details |
-5 °C - 40 °C
|
| Application |
Indoor
|
| Cover/door color |
White
|
| Material |
Polystyren (plastic)
|
| Number of rows |
5
|
| Installation type |
Hollow-wall mounting
|
| Mounting method |
Hollow wall
|
| Functions |
Basic device
Additional equipment |
| Number of module space units per row |
12
|
| Protection class |
II (totally insulated)
|
| Protective shrouding material |
Plastic
|